Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Racks - Racks, C45 steel for continuous mounting
Bill of material
Racks, C45 steel for continuous mounting KETTEN FUCHS Artikel-Nr. 430-010-300
CNSORDERNO
Order number
430-010-300
M
Modul
1.0
L
Dimensions
3000 mm
B
Dimensions
15 mm
H
Dimensions
15 mm
HO
Dimensions
14.0 mm
CNSMAT
Material
C45
CNSMASSEXACT
weight
4.800 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices